IESNA:LM-63-2002
[TEST]P1367701
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-750-U-T4W-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 5000K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10566.1
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1305.9 1458.6 1607.8 1729.9 1848.6 1950.4 2028.4 2082.7 2096.3 2075.9 2052.2 2045.4 2055.6 2086.1 2147.1 2259.1 2459.2 2947.7 3670.2 
4223.1 4491.0 4759.0 5050.7 5345.8 5576.5 5437.4 4138.3 2557.6 1465.4 966.7 441.0 139.1 67.8 30.5 13.6 0.0 0.0 
1305.9 1458.6 1601.0 1726.5 1848.6 1936.8 2021.6 2079.3 2086.1 2072.5 2045.4 2038.6 2059.0 2082.7 2147.1 2272.6 2432.1 2917.1 3643.0 
4189.1 4470.7 4759.0 5057.5 5359.4 5590.0 5471.3 4307.9 2791.6 1584.1 1000.6 457.9 159.4 78.0 33.9 17.0 3.4 0.0 
1305.9 1445.0 1580.7 1713.0 1818.1 1913.1 1991.1 2045.4 2059.0 2042.0 2025.0 2014.9 2035.2 2062.3 2116.6 2235.3 2394.8 2754.3 3368.3 
3982.2 4348.6 4664.0 5054.1 5386.5 5702.0 5868.2 5186.4 3744.8 2404.9 1319.5 664.8 268.0 159.4 91.6 37.3 3.4 0.0 
1305.9 1438.2 1567.1 1689.2 1791.0 1869.0 1943.6 1991.1 2008.1 2001.3 1991.1 1984.3 2004.7 2021.6 2055.6 2137.0 2259.1 2445.6 2842.5 
3425.9 4053.5 4524.9 5016.8 5532.4 5973.3 6339.7 6410.9 5973.3 5559.5 4650.5 2974.8 1132.9 342.6 162.8 64.4 10.2 0.0 
1305.9 1428.0 1540.0 1651.9 1750.3 1828.3 1896.1 1940.2 1967.4 1977.5 1977.5 1984.3 1997.9 2018.2 2042.0 2092.9 2177.7 2316.7 2523.7 
2856.1 3415.8 4087.4 4752.2 5457.8 6034.4 6539.8 6997.7 7231.8 7065.6 6848.5 5210.1 2771.3 1024.4 400.3 111.9 10.2 0.0 
1305.9 1407.7 1509.4 1614.6 1702.8 1780.8 1848.6 1899.5 1930.1 1950.4 1964.0 1984.3 2018.2 2052.2 2086.1 2116.6 2198.0 2320.1 2506.7 
2754.3 3076.6 3520.9 4100.9 4711.5 5328.9 5905.5 6560.2 7272.5 7852.5 7119.8 6119.2 4524.9 2564.4 753.0 122.1 13.6 0.0 
1305.9 1407.7 1509.4 1607.8 1702.8 1777.4 1848.6 1902.9 1933.4 1953.8 1970.8 1991.1 2031.8 2065.7 2099.7 2137.0 2208.2 2330.3 2520.3 
2764.5 3073.2 3500.6 4036.5 4630.1 5216.9 5834.3 6499.1 7204.6 7866.1 7197.9 6044.6 4470.7 2628.8 800.5 132.3 13.6 0.0 
1305.9 1394.1 1472.1 1563.7 1645.1 1719.8 1787.6 1848.6 1892.7 1930.1 1960.6 2004.7 2062.3 2109.8 2153.9 2201.4 2279.4 2398.2 2577.9 
2808.6 3113.9 3463.2 3904.2 4385.9 4938.8 5562.9 6227.7 6719.6 6848.5 7323.4 6098.8 3144.4 1071.9 349.4 74.6 17.0 0.0 
1305.9 1367.0 1431.4 1506.1 1577.3 1648.5 1719.8 1787.6 1838.5 1896.1 1947.0 2001.3 2062.3 2099.7 2153.9 2225.2 2313.4 2462.6 2666.1 
2957.8 3317.4 3741.4 4233.2 4809.9 5383.1 5949.6 6336.3 6366.8 6617.8 6787.4 6444.8 4776.0 1512.8 393.5 145.9 20.4 0.0 
1305.9 1346.6 1400.9 1451.8 1512.8 1580.7 1641.7 1706.2 1774.0 1828.3 1892.7 1957.2 2014.9 2062.3 2120.0 2184.5 2262.5 2404.9 2625.4 
2923.9 3314.0 3761.7 4294.3 4796.3 5305.1 5702.0 5763.0 5813.9 5885.1 5559.5 4857.4 2659.3 600.4 186.6 105.2 23.7 0.0 
1305.9 1322.9 1350.0 1390.7 1434.8 1489.1 1543.4 1604.4 1662.1 1729.9 1797.8 1865.6 1940.2 2004.7 2069.1 2147.1 2238.7 2384.6 2605.1 
2920.5 3324.2 3870.3 4426.6 4881.1 5250.8 5393.3 5281.4 5152.5 4742.0 3911.0 2869.6 898.9 183.2 67.8 33.9 20.4 0.0 
1305.9 1309.3 1319.5 1346.6 1383.9 1424.6 1472.1 1519.6 1570.5 1628.2 1685.8 1750.3 1824.9 1892.7 1964.0 2048.8 2167.5 2320.1 2554.2 
2869.6 3286.9 3785.5 4267.2 4558.9 4626.7 4385.9 3900.8 3405.6 2818.8 2174.3 1475.5 468.1 118.7 50.9 27.1 17.0 0.0 
1305.9 1292.4 1292.4 1299.1 1316.1 1339.8 1356.8 1380.6 1397.5 1411.1 1431.4 1455.2 1478.9 1502.7 1540.0 1584.1 1645.1 1774.0 1987.7 
2286.2 2659.3 3052.8 3331.0 3385.2 3151.2 2605.1 1902.9 1153.3 590.2 217.1 105.2 67.8 47.5 33.9 23.7 17.0 0.0 
1305.9 1268.6 1227.9 1190.6 1146.5 1102.4 1051.5 990.5 926.0 854.8 773.4 695.4 620.7 563.1 532.5 525.8 539.3 549.5 600.4 
742.9 895.5 1004.0 1041.3 888.7 627.5 437.6 308.7 200.1 139.1 95.0 71.2 54.3 44.1 30.5 20.4 13.6 0.0 
1305.9 1234.7 1146.5 1058.3 959.9 861.6 746.2 630.9 525.8 454.5 417.2 403.6 396.9 393.5 400.3 413.8 420.6 427.4 420.6 
407.0 383.3 359.6 335.8 308.7 271.4 220.5 173.0 142.5 115.3 91.6 64.4 50.9 37.3 27.1 20.4 10.2 0.0 
1305.9 1210.9 1075.3 932.8 793.7 658.1 525.8 454.5 434.2 424.0 410.4 400.3 390.1 383.3 376.5 369.7 359.6 342.6 325.6 301.9 
274.8 251.0 227.3 203.5 176.4 156.0 135.7 118.7 98.4 74.6 50.9 40.7 30.5 23.7 20.4 10.2 0.0 
1305.9 1173.6 1004.0 837.8 664.8 519.0 457.9 441.0 430.8 417.2 407.0 396.9 386.7 369.7 356.2 339.2 318.8 295.1 264.6 237.4 210.3 
186.6 166.2 152.6 135.7 122.1 108.5 88.2 71.2 54.3 44.1 37.3 30.5 23.7 17.0 13.6 0.0 
1305.9 1146.5 953.2 753.0 566.5 474.9 454.5 441.0 430.8 417.2 403.6 393.5 379.9 359.6 339.2 315.5 284.9 257.8 227.3 196.7 169.6 
152.6 142.5 128.9 118.7 108.5 95.0 81.4 67.8 61.1 47.5 40.7 33.9 23.7 17.0 13.6 0.0 
1305.9 1126.1 905.7 688.6 515.6 468.1 454.5 441.0 427.4 417.2 403.6 390.1 376.5 352.8 329.0 298.5 268.0 234.0 196.7 169.6 152.6 
139.1 132.3 122.1 111.9 101.8 88.2 78.0 67.8 57.7 47.5 40.7 27.1 23.7 20.4 13.6 0.0 
1305.9 1102.4 875.1 647.9 495.2 468.1 454.5 441.0 427.4 413.8 400.3 386.7 369.7 349.4 325.6 295.1 257.8 217.1 183.2 159.4 145.9 
132.3 125.5 115.3 105.2 91.6 78.0 67.8 61.1 50.9 44.1 33.9 27.1 20.4 17.0 13.6 0.0 
1305.9 1109.2 871.7 634.3 491.8 471.5 461.3 447.7 434.2 420.6 407.0 393.5 376.5 356.2 332.4 301.9 257.8 217.1 183.2 159.4 142.5 
128.9 122.1 111.9 98.4 84.8 67.8 57.7 50.9 44.1 37.3 30.5 23.7 20.4 17.0 13.6 0.0 
1305.9 1112.6 858.2 627.5 491.8 471.5 457.9 444.4 434.2 420.6 403.6 390.1 376.5 359.6 335.8 305.3 261.2 220.5 186.6 159.4 139.1 
128.9 122.1 111.9 98.4 81.4 64.4 57.7 50.9 44.1 33.9 27.1 23.7 20.4 17.0 13.6 0.0 
